138-6744: REBUILD KIT
+ / - Hover over image to Zoom
Other Views

    138-6744: REBUILD KIT

    Part Number: 138-6744
    Brand: Cat
    Retrieving Price.....

    Water Pump Rebuild Kit

    Description:

    • This kit includes all the parts necessary to rebuild a water pump

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 3.18
    • Height (mm): 80.8
    • Length (in): 7.99
    • Length (mm): 202.87
    • Width (mm): 80.8
    track-type tractor
    D8R D8R II

    wheel tractor-scraper
    657E, 621G, 623G, 651E, 627G

    underground articulated truck
    AD40 AE40 AD45, AE40 II

    wheel-type loader
    980G, 980G II

    engine - industrial
    G3412

    excavator
    5080, 375-A

    articulated dump truck
    740, 735

    engine - truck
    3406E

    off-highway truck
    69D

    earthmoving compactor
    836