138-8508: Pin-Piston
+ / - Hover over image to Zoom
Other Views

    138-8508: Pin-Piston

    Part Number: 138-8508
    Brand: Cat
    Retrieving Price.....

    Piston Pin

    Description:

    • Pins are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.43
    • Height (mm): 87.12
    • Length (in): 8.24
    • Length (mm): 209.3
    • Width (mm): 102.87
    engine - generator set
    XQC1200 3512B, 3516C, 3516B, XQC1600, PM3516

    wheel-type loader
    994F

    petroleum products
    TH48-E70 CX48-P2300 3512C, 3516B, 3516C, TH48-E80

    engine - industrial
    3512B, 3512C, 3516B, SPF343C

    off-highway truck
    797B, 797, 793C, 793D, 789C, 785D