138-9057: Valve
+ / - Hover over image to Zoom
Other Views

    138-9057: Valve

    Part Number: 138-9057
    Brand: Cat
    Retrieving Price.....

    Air Compressor Pressure Relief Valve

    Description:
    • Pressure relief valves are an important component of air compressors, which provide air supply to different parts of the engine where needed

    Attributes:
    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (mm): 12.7
    • Length (mm): 96.5
    • Width (mm): 71.1
    meng
    3406B

    petr
    TH48-E80 CX31-C13I C11, C15, CX31-P600 TH35-C13I CX35-P800 CX31-C9I 3512E, CX35-C18I CX31-C15I CX31-C11I C13, C18, CX38-P800 TH31-C9I CX31-C18I 2016 TH35-C15I CX38-P892 TH35-E81 TH35-C11I TH31-E61

    cold
    PM310, PM312, PM825, PM313, PM822, PM622, PM620, PM820

    ieng
    C18, 3196, C9.3B, C15, SPF743, 3406B, C13, 3406C, C11, C9.3, 3176C

    wts
    623E, 621F, 627F, 627E, 621E, 623F, 615C, 615C II 611

    wtt
    814B

    mg
    14M, 16G, 16H NA 14H NA

    teng
    3406C, 3306C, C11, C-12, 3306, 3406E, C-10, C15, 3116, C7, C13, 3306B, 3406B, C9

    wtl
    980C, 980F, 980F II