138-9223: Equalizer Bar Arm Assembly
+ / - Hover over image to Zoom
Other Views

    138-9223: Equalizer Bar Arm Assembly

    Part Number: 138-9223
    Brand: Cat
    Retrieving Price.....

    Equalizer Bar Arm

    Description:

    • Equalizer bars are pinned in their center to the machine mainframe and at the ends to each track roller frame. This allows the forward ends of the track roller frames to oscillate, or move vertically, to keep more track on the ground in uneven underfoot conditions. Equalizer bars also provide a more stable work platform for the operator, who will be comfortable working at faster speeds for increased productivity.

    UNITS:
    • US
    • Metric
    • Height (mm): 254
    • Length (mm): 2247.9
    • Undercarriage Width (mm): 457.2
    articulated trucks
    740EJ, 735, 740, D350EII, D400EII