138-9712: SHAFT-TRACK
+ / - Hover over image to Zoom
Other Views

    138-9712: SHAFT-TRACK

    Part Number: 138-9712
    Brand: Cat
    Retrieving Price.....

    Idler Shaft

    Description:

    • Idler shafts carry the rotating idler and mounts to the roller frame through idler blocks.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (mm): 126.8
    • Length (mm): 460
    • Shaft Diameter (mm): 68
    track-type tractor
    8U D8R 8SU D8N, 8A 8 57H

    pipelayer
    PL87, PL83, 578, 583T, 587T, 583R, 587R