• \
  • Home
  • 138-9739: Snap-In Wiper Seal
138-9739: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    138-9739: Snap-In Wiper Seal

    Part Number: 138-9739
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type REG

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.010inch) (in): 4.50
    • Inside Diameter (in): 4.00
    • Seal Shape: Type REG
    • Width - A (+/- 0.02inch) (in): 0.25
    off highway trucks
    772G, 770G, 772GLRC, 772GOEM

    off-highway truck
    769D, 772G OEM 771D, 770G, 772G, 770G OEM