138-9740: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    138-9740: Press-In Wiper Seal

    Part Number: 138-9740
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type A - Single Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 4.00
    • Material: URE
    • Outside Diameter - B (in): 0.31
    • Seal Shape: Type A - Single Lip Wiper
    • Width - A (+/- 0.02inch) (in): 4.50
    articulated dump truck
    D350D, D350E, D25D, D30D, D400E