139-0617: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    139-0617: SHOE TRACK

    Part Number: 139-0617
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Super Extreme Service, Single Grouser)


    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.

    • US
    • Metric
    • Bolt Size (mm): 1
    • Shoe Type: Super Extreme Service, Single Grouser
    • Shoe Width (mm): 610
    • Track Pitch (mm): 240
    track type tractors
    D9R, D9T, D9RLRC