139-2821: CONT GP
+ / - Hover over image to Zoom
Other Views

    139-2821: CONT GP

    Part Number: 139-2821
    Brand: Cat
    Retrieving Price.....

    Governor Control

    Description:

    • Controls are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 3.2
    • Height (mm): 81.28
    • Length (in): 16.3
    • Length (mm): 414.02
    • Width (mm): 403.86
    engine - generator set
    3612, 3606, 3616