139-3287: ENG AR 3408
+ / - Hover over image to Zoom
Other Views

    139-3287: ENG AR 3408

    Part Number: 139-3287
    Brand: Cat
    Retrieving Price.....

    Complete Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 47
    • Height (mm): 1,193.80
    • Length (in): 68
    • Length (mm): 1,727.20
    • Width (mm): 1,574.80
    track-type tractor
    D9R, D9N