139-7645: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    139-7645: Internal Snap Ring

    Part Number: 139-7645
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 40.55
    • Free Diameter - A (in): 49.21
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.210
    off highway trucks
    797F, 797, 797B

    oht
    797F, 797, 797B