140-2310: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    140-2310: Buffer Seal

    Part Number: 140-2310
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 1.99
    • Rod Diameter (in): 1.38
    • Seal Shape: Type C
    underground articulated truck
    AD45B, AD30

    wheel-type loader
    906H 907K 907M 906, 908M 908K 906M 907H 906H2 908H2 906K 907H2 908H 908, 902