140-6777: Half Arrow Edge Protection
+ / - Hover over image to Zoom
Other Views

    140-6777: Half Arrow Edge Protection

    Part Number: 140-6777
    Brand: Cat
    Retrieving Price.....

    Half Arrow Edge Protection

    Description:
    Half arrows cover the leading edge for smooth material transition.

    Attributes:
    Weld-on half arrow edges can be used to customize a bucket with sidebar protection, as side cutters to improve penetration or as segments between teeth to reduce scalloping.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • End Width (mm): 535
    • Length (in): 16.2
    • Length (mm): 412
    • Thickness (in): 2.95
    • Thickness (mm): 75
    We currently do not have any equipment model information for this part.