140-6870: Segment Edge Protection
+ / - Hover over image to Zoom
Other Views

    140-6870: Segment Edge Protection

    Part Number: 140-6870
    Brand: Cat
    Retrieving Price.....

    Segment Edge Protection

    Description:
    They are ideal for moving re-handled materials with medium impact and medium abrasion.

    Attributes:
    Cat® segments give you more leading edge wear material, extending life and reducing your investment in piece parts. Reversible segment creates more leading edge wear material, reducing piece parts. Segments each have a separate center, as well as separate left-hand and right-hand profiles to account for spade base edges.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • End Width (mm): 360
    • Length (in): 11.5
    • Length (mm): 293
    • Thickness (in): 1.37
    • Thickness (mm): 35
    track-type loader
    973, 973D