141-0732: GRAPPLE GP
+ / - Hover over image to Zoom
Other Views

    141-0732: GRAPPLE GP

    Part Number: 141-0732
    Brand: Cat
    Retrieving Price.....

    3.5 yd? Trash Grapple for B-linkage excavators

    Use a Cat Trash Grapple to sort waste, level material, tamp loads. If you work in municipal waste, paper or wood trash or similar low-density materials, this grapple is for you.


    You'll get lasting performance, thanks to a rigid box-type construction. High strength, abrasion-resistant steels are used throughout. Wear strips and tips are fully replaceable.

    UNITS:
    • US
    • Metric
    • Lower Tine Width: 1450 mm (57 in)
    • Outer Wear Plate Thickness: 13 mm (0.51 in)
    • Upper Tine Width: 1118 mm (44 in)
    • Wear Tip Thickness: 13 mm (0.51 in)
    • Wrapper Thickness: 10 mm (0.39 in)
    We currently do not have any equipment model information for this part.