141-2697: IDLER AS.-BR
+ / - Hover over image to Zoom
Other Views

    141-2697: IDLER AS.-BR

    Part Number: 141-2697
    Brand: Cat
    Retrieving Price.....

    Idler (Fabricated)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 774
    • Flange Diameter (in): 30.47
    • Flange Diameter (mm): 774
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 114.9
    • Tread Diameter (in): 28.74
    • Tread Diameter (mm): 730
    • Undercarriage Width (mm): 466
    excavator
    365B L 365C 385C, 345B II 365B, 365B II 365C L 345C