141-4690: BAR GP-EQUAL
+ / - Hover over image to Zoom
Other Views

    141-4690: BAR GP-EQUAL

    Part Number: 141-4690
    Brand: Cat
    Retrieving Price.....

    Equalizer Bar

    Description:

    • Equalizer bars are pinned in their center to the machine mainframe and at the ends to each track roller frame. This allows the forward ends of the track roller frames to oscillate, or move vertically, to keep more track on the ground in uneven underfoot conditions. Equalizer bars also provide a more stable work platform for the operator, who will be comfortable working at faster speeds for increased productivity.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Equalizer Bar
    UNITS:
    • US
    • Metric
    • Height (mm): 220
    • Length (mm): 1543.2
    track-type tractor
    D7R XR D7R II D7R, D7R LGP