• \
  • Home
  • 144-4284: Internal Snap Ring
144-4284: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    144-4284: Internal Snap Ring

    Part Number: 144-4284
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Shape: Rectangular
    • Snap Ring Type: Internal
    adt
    D300E II D250E, D300E, D250E II

    com
    815K, 815B, 815F, 816F, 816K, 816F II 815F II

    ttt
    D6T XL PAT D8T, D7R, D6R, D7E, D6T, D6R II D7R II D8R D6R III D6T LGP D6T XW PAT D6H XL D6T XL D6T XW D6T LGPPAT D7R XR D7R LGP D6R STD D8R II D6H, D6R LGP D7E LGP D6R XL D6H XR

    wts
    615C, 611, 615C II

    est
    30/30 DEUCE

    wtt
    8A4K 814F II 814K, 814F

    lhd
    R1700K, R1600G, R1700G, R1600H

    emac
    C9.3

    oht
    797

    pipe
    572R II 587T, PL83, 578, 572R, 583R, PL87, 583T, 587R, PL72

    wtl
    980M, 980L, 980F, 966G, 980G, 972G, 972H, 972M, 980G II 980H, 966F II 966G II 972G II 966H, 970F, 972K, 97AM 980K, 980C, 972L