145-0909: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    145-0909: External Snap Ring

    Part Number: 145-0909
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 1.50
    • Free Diameter - A (in): 1.38
    • Snap Ring Type: External
    • Thickness - B (in): 0.098
    petr
    TH35-E81 C9, C15, C11, CX31-C13I C13, CX35-P800 TH31-E61 CX31-P600 TH31-C9P TH31-C9I CX38-P892 CX31-C11I CX35-C18I CX38-P800 TH35-C15I CX31-C18I C18, CX31-C15I CX31-C9I TH35-C11I TH35-C13I

    whex
    M322F, M320F

    ttt
    D6T, D3C III D6T LGP D5K XL D5G, D6N, D10T2, D5C III D4C III D6T XL D3K LGP D5K2 LGP D6T LGPPAT D6T XW D5K2 XL D5K LGP D3K XL D6T XW PAT D6T XL PAT D4G

    ieng
    C9.3, C18, C15, C11, C13, C9

    emac
    C9.3

    mh
    MH3024, MH3022, MH3059, MH3026

    it
    IT14G2, IT14G

    ttl
    933C, 939C, 963C, 953C

    wtl
    914G, 914G2, 908, 910G

    comp
    PS-150B, PS-360B, PS-150C, PF-290B, PS-360C, CW-14 PS-200B

    ap
    BG1000E, AP-1000E AP-1055E BG1055E