145-4518: General Service Line, Dry, Starting Battery
+ / - Hover over image to Zoom
Other Views

    145-4518: General Service Line, Dry, Starting Battery

    Part Number: 145-4518
    Brand: Cat
    Retrieving Price.....

    12 Volt 540 Cold Cranking Amps General Service Line Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 48
    • Application: Starting
    • Battery Type: Dry
    • Cold Cranking Amps (CCA): 540
    • Grid Type: Calcium Lead Alloy Grid Design
    • Group Size: 26R
    • Length (mm): 224
    • Maintenance Type: Maintenance Free
    • Nominal Acid To Fill (L): 3.3
    • Nominal Acid To Fill (QT): 3.5
    • Reserve Capacity (Mins): 80
    • Terminal: Threaded Stud
    • Voltage (volts): 12
    • Weight - Dry (kg): 10
    • Weight - Wet (kg): 13
    • Width (mm): 173
    We currently do not have any equipment model information for this part.