146-3294: HOUSING TURB
+ / - Hover over image to Zoom
Other Views

    146-3294: HOUSING TURB

    Part Number: 146-3294
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas energy into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.9
    • Height (mm): 175.3
    • Length (in): 7.6
    • Length (mm): 193
    • Width (mm): 193
    engine - truck
    3126E, 3126B, 3126