146-7819: HOUSING-TURB
+ / - Hover over image to Zoom
Other Views

    146-7819: HOUSING-TURB

    Part Number: 146-7819
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas energy into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Height (mm): 172.7
    • Length (in): 10.8
    • Length (mm): 274.3
    • Width (mm): 274.3
    engine - industrial
    C-10, 3176C