146-9160: HOUSING-TUR
+ / - Hover over image to Zoom
Other Views

    146-9160: HOUSING-TUR

    Part Number: 146-9160
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Height (mm): 172.7
    • Length (in): 10.8
    • Length (mm): 274.3
    • Width (mm): 274.3
    engine - generator set
    3512B

    petroleum products
    3508B, 3508C, 3516C, 3516B, 3512C

    engine - industrial
    3508B, 3508C, 3516C, 3516B, 3512C