147-0319: 5
+ / - Hover over image to Zoom
Other Views

    147-0319: 5" × 5" Shock-resistant Halogen Lights

    Part Number: 147-0319
    Brand: Cat
    Retrieving Price.....

    24 Volt Flood Beam Halogen Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: Flood Beam
    • Light Type: Halogen Work Lights
    • Mounting Type: Suspended -- No mounting bracket
    • Voltage (volts): 24
    mining
    6015B

    pipelayers
    587T, 587R, 583T, 583R, 572RII

    off highway trucks
    793C, 793F, 789C, 785C

    wheel loaders
    992G, 990, 988G, 993K, 990H, 992K, 994F, 988H, 994D

    wheel dozers
    814FII, 844, 854K, 834G, 854G, 824H, 844H, 824GII, 834H

    motor graders
    16M3, 16M, 18M3, 24M

    compactors
    836H, 815FII, 825H, 825GII, 826GII, 836G, 816FII, 826H

    track type tractors
    D6RXL, D6RIIXW, D10R, D6RIIIXLVP, D11TCD, D6RIILGP, D11R, D6TXLVP, D6RIIIXWVP, D6TXWVP, D8RII, D7RIIXR, D6RIIILGP, D6RIIILGPVP, D6RIIIXL, D7E, D7R, D6R, D6T, D10T2LRC, D7ELGP, D6RIIXL, D10T, D6RII, D9R, D6TLGPVP, D8RLRC, D6RIIIXW, D6RIII, D6RXR, D6TXW, D6TLGP, D7RLGP, D10T2, D7RII, D6RXW, D6RLGP, D9T, D7RIILGP, D6TXL, D11T, D8T, D9RLRC, D11RCD

    large mining products
    5110BME, 6015B, 5230B, 5110BL, 5110BMH