147-3739: WHEEL-COMPR
+ / - Hover over image to Zoom
Other Views

    147-3739: WHEEL-COMPR

    Part Number: 147-3739
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Compressor Wheel

    Description:

    • Cartridge compressor wheels are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.2
    • Height (mm): 81.3
    • Length (in): 4.3
    • Length (mm): 109.2
    • Width (mm): 109.2
    wheel-type loader
    994