147-5553: STUD
+ / - Hover over image to Zoom
Other Views

    147-5553: STUD

    Part Number: 147-5553
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold Stud

    Description:
    Also called as threaded rods. Typically fully threaded or threaded on both ends.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    UNITS:
    • US
    • Metric
    • Coating: n/a
    • Grade: 10.9
    • Height (mm): 25.4
    • Hole Thread Pitch: 1.5
    • Length (mm): 40
    • Locking Feature: Interference Thread and Adhesive Patch
    • Material Description: ISO 898-1 Class 10.9
    • Notes: Thread Length (mm)20, Stud End Thread Length: 15
    • Stud Thread Pitch: 1.5
    • Stud Thread Size: M10
    • Thread Size (mm): M10
    • Width (mm): 69.85
    telehandler
    TL1255D, TL1055D, TH3510D, TH408D

    log loaders forestry
    538LL

    7 to 9 liter
    C7

    forwarders
    574B, 564

    3500
    3512C

    asphalt pavers
    AP555E, AP-500E, AP-655D, AP-655C, AP555FLRC, AP555F, AP-600, AP500FLRC, BG555E, BG-2255C, BG500E, AP500F, BB-760, AP-600D

    pneumatic tired compactors
    CW34LRC, CW34

    track loaders
    953D, 953K

    motor graders
    120MAWD, 120M, 12M

    track type tractors
    D5K2LGP, D6NLGP, D3KXL, D6NXL, D3KLGP, D6KXL, D4K2XL, D5K2SLGP, D5KLGP, D4K2LGP, D3K2LGP, D5K2XL, D3K2SLGP, D6KLGP, D6K2XL, D6K2LGP, D3K2XL, D5KXL, D6NLGPOEM, D4KXL, D4KLGP

    track excavators
    323ESA, 323EL, 318FL, 320E, 315FLCR, 320EL, 323FL, 323ELN, 312E, 316EL, 320ELRR, 326FL, 314ELCR, 320ELN, 312F, 335FLCR, 314ECR, 312EL, 318EL, 326FLN, 320ERR, 313FL, 316FL, 315CL, 320ELOEM

    vibratory single drum smooth
    CS64B, CS-563E, CS-533E, CS-583E, CS54B, CS54, CS-573E, CS-683E, CS56, CS44, CS74, CS64, CS66B, CS-663E, CS54BOEM, CS68B, CS78B, CS56B

    vibratory single drum pad
    CP-663E, CP-573E, CP54B, CP44, CP-563E, CP64, CP56, CP-533E, CP54, CP74, CP68B, CP56B

    forestry excavators
    538GF

    vibratory double drum asphalt
    CB44B, CB54, CB64B, CB64, CB54B, CB68B, CB66B, CB10, CCS9

    backhoe loaders
    416EST, 432E, 434F2, 430F2ST, 428F2, 420EIT, 430FST, 434F, 420FIT, 430FIT, 450E, 420FST, 430EIT, 432F, 430EST, 416F2ST, 420EST, 444F, 420F2IT, 444E, 450F, 432F2, 442E, 444F2, 430F2IT, 420F2ST, 434E, 416FST, 428E, 428F

    industrial loaders
    414E

    wheel loaders
    938M IT14G, 928GZ, 918M 938K IT38H, 924K 924GZ, 938H, 926M 930M 910M 924G, 930G, IT28G, 914M 930K 914G

    wheel excavators
    M315D, MH3024, M314F, M313D, M322F, M318D, MH3022, M316F, M322C, M316D, M322D, M322CMH, M318DMH, M318C, M315C, M322DMH, M316C, M318F, M313C, M318CMH, M320F

    3000
    C6.6, C4.4, 3056E, 3054C, C7.1, 3056, ONDP4N4E, 3054E, C3.3, ONDP4N4D

    harvesters
    550B, 560B

    knuckleboom loaders
    2384C, 2484C, 579C, 559C