148-1546: CONE
+ / - Hover over image to Zoom
Other Views

    148-1546: CONE

    Part Number: 148-1546
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    com
    836H, 836G, 836K

    wtt
    834K, 834H

    lhd
    R3000H

    uat
    AD60, AD55

    mg
    24

    wheel loaders
    988KLRC, 988G, 988H, 988K, 986K, 988KXE

    wheel dozers
    834G

    compactors
    836K, 836KLRC

    wtl
    988K, 988H, 988 XE 986K, 986H, 988K XE

    underground articulated trucks
    AD55B, AD55