148-2125: LINER-CYL
+ / - Hover over image to Zoom
Other Views

    148-2125: LINER-CYL

    Part Number: 148-2125
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cylinder Liner

    Description:

    • Cylinder liners are fitted into engine blocks and prevent pistons from wearing through cylinder bores

    Attributes:

    • Inside surfaces feature a uniform cross hatch pattern for faster ring seating, proper ring seal, uniform oil distribution, and long life.
    • Flanges are roll burnished in the radius for increased strength and resistance to cracking.
    • Heat-treated high-grade gray iron construction provides exceptional strength and long life.
    • Controlled flange head thickness guarantees a precise match with the block and head.
    • Precise manufacturing tolerances ensure perfectly round bores for efficient oil control and proper fit in Cat® engine blocks.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Cylinder Liner
    UNITS:
    • US
    • Metric
    • Height (in): 12.8
    • Length (in): 6.9
    earthmoving compactor
    815F 816F

    wheel-type loader
    966G II

    challenger
    65E 75D 75E

    engine - truck
    C-10

    engine - machine
    3176C

    engine - industrial
    C-12 3176C CPT372 C-10

    articulated dump truck
    725

    motor grader
    140H 160H 14H 163H 143H

    forest products
    TK1051

    wheeled excavator
    W345B II

    wheel dozer
    814F

    excavator
    345B 345B II 345B II MH 345B L

    pipelayer
    572R II

    marine products
    3176C

    track-type tractor
    D7R II

    load, haul, dump
    R1600G R1600 R1700G