148-3017: ENG AR 3126
+ / - Hover over image to Zoom
Other Views

    148-3017: ENG AR 3126

    Part Number: 148-3017
    Brand: Cat
    Retrieving Price.....

    Complete Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 33
    • Height (mm): 838.2
    • Length (in): 44
    • Length (mm): 1,117.60
    • Width (mm): 685.8
    wheel-type skidder
    525B