148-3533: SEAL GP-DUO
+ / - Hover over image to Zoom
Other Views

    148-3533: SEAL GP-DUO

    Part Number: 148-3533
    Brand: Cat
    Retrieving Price.....

    Duo-Cone™ Seal Group

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Duo-cone™ seals are metal facing seals used in idlers and rollers to prevent oil loss and dirt entry.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 135.7, 135.8, 135.7
    • Undercarriage Width (mm): 32
    pipelayers
    PL61

    log loaders forestry
    330DFMLLA, 325DFMLL, 325DFMLLA, 330DFMLL, 568LL

    forestry excavators
    330CFMHW, 330CFMST, 568GF, 325DFMGF, 330DFMGF

    track feller bunchers
    532, 522B, 552, TK732, 1290T, 5522, 521B, 2491, 5412, 541, 2590, 551, TK1051, TK752

    track type tractors
    D6K2XL, D6K2LGP, D5GXL, D6KXL, D6K2, D5KLGP, D6KXLARMY, D5GLGP, D6KLGP, D5KXL

    track excavators
    340D2LOEM, 330DL, 336DL, 336EL, 330DMH, 336D2L, 336ELH, 336D2XE, 336D2GC, 330BL, 330BLN, 330D, 330CL, 330DLOEM, 336EH, 336D, 340DL, 330CMH, 340D2L, 336DHVGOEM, 336FL, 336D2, 330DLN, 349DOEM, 336DLN, 335FLCR, 330B, 330C, 336E, 325CCR, 336ELNH, 336DOEM, 328DLCR, 336ELN, 336EOEM, 336DLOEM, 336D2LXE, 336FLN, 336EHVGOEM, 336FOEM, 340FLLRE, 340FUHD, 340FLRE, 340F, 340FL, 336FLH

    rotary blasthole drills
    MD6290