148-3729: IDLER GP-TCK
+ / - Hover over image to Zoom
Other Views

    148-3729: IDLER GP-TCK

    Part Number: 148-3729
    Brand: Cat
    Retrieving Price.....

    Idler

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 3/8
    • Bolt Size (mm): 1 3/8
    • Diameter (mm): 932
    • Flange Diameter (in): 36.69
    • Flange Diameter (mm): 932
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 100
    • Tread Diameter (in): 35.12
    • Tread Diameter (mm): 892
    • Undercarriage Width (mm): 633
    track-type tractor
    D11R