148-5674: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    148-5674: Buffer Seal

    Part Number: 148-5674
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.22
    • Groove Diameter - B (+/- 0.127 mm) (mm): 5.59
    • Groove Width - A (+/- 0.005inch) (in): 3.39
    • Groove Width - A (+/- 0.127 mm) (mm): 86.13
    • Rod Diameter (in): 2.75
    • Rod Diameter (mm): 69.85
    • Seal Shape: Type C
    off-highway truck
    793C, 793D