148-6981: HOSE A
+ / - Hover over image to Zoom
Other Views

    148-6981: HOSE A

    Part Number: 148-6981
    Brand: Cat
    Retrieving Price.....

    XT-3 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    integrated toolcarrier
    IT14G2, IT14G

    motor grader
    14H

    wheel-type loader
    914G2, 914G

    backhoe loader
    430E 416D, 420D, 420E 430D

    articulated dump truck
    735, 740

    off-highway truck
    793F, 793F CMD