148-7785: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    148-7785: Hose Assembly

    Part Number: 148-7785
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    816F, 816F II 815F, 815F II

    wheel-type loader
    928HZ, 924G, 928G, 930H, 992K, 924GZ

    paving compactor
    PS-360B

    wheel dozer
    854K

    integrated toolcarrier
    IT28G