148-7987: BEARING-HOUS
+ / - Hover over image to Zoom
Other Views

    148-7987: BEARING-HOUS

    Part Number: 148-7987
    Brand: Cat
    Retrieving Price.....

    Water Pump Housing Bearing

    Description:

    • Housing bearings are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 8.6
    • Height (mm): 218.4
    • Length (in): 9.4
    • Length (mm): 238.8
    • Width (mm): 223.5
    engine - generator set
    3512C, 3512B, 3516, 3508, 3516B, 3512

    petroleum products
    3512C, 3512B, 3516, 3508, 3516B, 3512