148-7989: IMPELLER
+ / - Hover over image to Zoom
Other Views

    148-7989: IMPELLER

    Part Number: 148-7989
    Brand: Cat
    Retrieving Price.....

    Water Pump Impeller

    Description:

    • Impellers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Height (mm): 40.6
    • Length (in): 5.8
    • Length (mm): 147.3
    • Width (mm): 147.3
    engine - generator set
    3516, 3508, 3516B, 3512