148-8004: DISC-FLAP
+ / - Hover over image to Zoom
Other Views

    148-8004: DISC-FLAP

    Part Number: 148-8004
    Brand: Cat
    Retrieving Price.....

    Water Pump Disc Flap

    Description:

    • Disc flaps are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.3
    • Height (mm): 7.6
    • Length (in): 4.5
    • Length (mm): 114.3
    • Width (mm): 101.6
    engine - generator set
    3516, 3516B, 3508, 3512, 3512B

    petroleum products
    3512C, 3512B