149-0811: RING
+ / - Hover over image to Zoom
Other Views

    149-0811: RING

    Part Number: 149-0811
    Brand: Cat
    Retrieving Price.....

    Wear Band

    Description:
    A Wear Band is used to eliminate metal to metal contact between the piston and cylinder barrel and prevent scoring or scratching, or hydraulic rod and the hydraulic cylinder head to prevent scoring and scratching.

    Attributes:
    There are different types of wear bands for different types of applications. Typical wear band widths are determined by the side loading requirements for each application. Wear bands can be made of plastic, coated metal and typically have a split in the side to aid in installation.

    Recommended Application:
    Wear bands are recommend to be used in all resealing applications to extend the life of the hydraulic cylinder components, reducing overall owning and operating costs.

    UNITS:
    • US
    • Metric
    • Height (mm): 195.6
    • Inside Diameter - B (+/- 0.08inch) (mm): 456.98
    • Length (mm): 388.62
    • Outside Diameter (mm): 466.78
    • Width (mm): 383.54
    • Width - A (+/- 0.762 mm) (mm): 196.00
    off highway trucks
    797, 797FXQ, 795FXQ, 795FAC, 797B, 797F