149-0812: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    149-0812: Head Wear Ring

    Part Number: 149-0812
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 16.13
    • Groove Diameter - B (+/- 0.0254 mm) (mm): 409.76
    • Groove Width - A (+/- 0.003inch) (in): 2.37
    • Groove Width - A (+/- 0.0762 mm) (mm): 60.25
    • Rod Diameter (in): 15.75
    • Rod Diameter (mm): 400.05
    off-highway truck
    797F, 797, 795F AC 797B, 795F XQ