149-1050: ROLLER GP SF
+ / - Hover over image to Zoom
Other Views

    149-1050: ROLLER GP SF

    Part Number: 149-1050
    Brand: Cat
    Retrieving Price.....

    Track Roller (Snap Ring)

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Flange Diameter (in): 8.94
    • Flange Type: Single Flange
    • Track Pitch (in): 7.5
    • Tread Diameter (in): 7.76
    tskd
    517