149-2296: SLEEVE
+ / - Hover over image to Zoom
Other Views

    149-2296: SLEEVE

    Part Number: 149-2296
    Brand: Cat
    Retrieving Price.....

    Water Pump Sleeve

    Description:

    • Sleeves are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 1.3
    • Height (mm): 33
    • Length (in): 3.3
    • Length (mm): 83.8
    • Width (mm): 83.8
    engine - generator set
    G3516B