149-2494: SHAFT-TCK ID
+ / - Hover over image to Zoom
Other Views

    149-2494: SHAFT-TCK ID

    Part Number: 149-2494
    Brand: Cat
    Retrieving Price.....

    Idler Shaft

    Description:

    • Idler shafts carry the rotating idler and mounts to the roller frame through idler blocks.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 107.7
    • Length (mm): 372
    • Shaft Diameter (mm): 58
    skidders
    527CA

    track type tractors
    D6RIIXL, D6RIII, D6RIIIXLVP, D6RIIIXW, D6RIIILGP, D6RLGP, D6TLGP, D6TLGPVP, D6TXL, D6RXR, D6RIIILGPVP, D6RXL, D6R2XL, D6RIIIXL, D6T, D6RIIXW, D6R, D6R2, D6TXWVP, D6RII, D6RIIIXWVP, D6RIILGP, D6RXW, D6TLGPOEM, D6R2LGP, D6TXLVP, D6TXW, D6T2XW, D6T2LGP, D6T2XL