149-2685: PUMP GP-PRM
+ / - Hover over image to Zoom
Other Views

    149-2685: PUMP GP-PRM

    Part Number: 149-2685
    Brand: Cat
    Retrieving Price.....

    Fuel Priming Pump

    Description:

    • Fuel priming pumps remove air from fuel systems prior to starting engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 99.06
    • Length (mm): 99.06
    • Width (mm): 60.96
    telehandler
    TH360B, TH62, TH350B, TH82, TH63, TH460B

    forwarders
    554

    7 to 9 liter
    3126

    asphalt pavers
    AP-1000D, AP-1055D, BG-2455D, AP-1000B, AP-655C, BG-2255C, BG-260D, BG-260C, BG-2455C, AP-1055B, BG-240C, AP-900B

    track excavators
    303.5DCR, 305DCR, 307E2 308DCRSB, 303CCR, 306E 307D 306E2 304CCR, 305CCR, 305.5E 308E 305.5E2 308DCR, 304DCR, 303.5CCR, 307E 305.5DCR, 308E2

    defense and federal products
    DEUCE, 30/30

    vibratory single drum smooth
    CS-531D, CS-533D, CS-583D, CS-563DAW, CS-573D

    vibratory single drum pad
    CP-533D, CP-563D

    vibratory double drum asphalt
    CB-334D

    skidders
    527GR, 527CA

    ag tractors
    35, 55, 45B, 55B, 45

    combination rollers
    CB-335D

    wheel loaders
    950G, IT62G, IT28G, 938G, IT38G, 962G, IT24F, 928G, 924F, 910G, 908

    wheel excavators
    M320MH, M318MH, M320

    harvesters
    550, 570, 580

    knuckleboom loaders
    539