149-3256: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    149-3256: Buffer Seal

    Part Number: 149-3256
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.32
    • Groove Diameter - B (+/- 0.127 mm) (mm): 8.25
    • Groove Width - A (+/- 0.005inch) (in): 8.83
    • Groove Width - A (+/- 0.127 mm) (mm): 224.28
    • Rod Diameter (in): 8.00
    • Rod Diameter (mm): 203.20
    • Seal Shape: Type C
    We currently do not have any equipment model information for this part.