149-4915: Air Compressor Gp
+ / - Hover over image to Zoom
Other Views

    149-4915: Air Compressor Gp

    Part Number: 149-4915
    Brand: Cat
    Retrieving Price.....

    Air Compressor

    Description:
    • Air compressors provide air supply to different parts of the engine where needed

    Attributes:
    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Air Compressor
    UNITS:
    • US
    • Metric
    • Height (mm): 241.3
    • Length (mm): 370.84
    • Width (mm): 350.5
    7 to 9 liter
    C9, 3126B, 3126, C7, 3126E, C-9

    transmission
    TH31, CX31

    wheel loaders
    966F, 966FII

    3000
    C7.2

    compactors
    815B

    motor graders
    120K, 160K, 120K2, 12K, 140K, 140K2