149-6031: Bearing-Main
+ / - Hover over image to Zoom
Other Views

    149-6031: Bearing-Main

    Part Number: 149-6031
    Brand: Cat
    Retrieving Price.....

    Main Bearing

    Description:

    • Main Bearings provide a conformable surface for the crankshaft to rotate in the engine block

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.06
    • Height (mm): 77.62
    • Length (in): 7.18
    • Length (mm): 182.4
    • Width (mm): 180.64
    3500
    3512B, 3516C, 3512, G3512E, G3516, 3512C, G3512, 3508, G3520J G3508, 3516B, SPS343 G3516C, 3508B, 3516, 3508C, G3520B, G3512B, G3512H, SPT343 SPF343C G3516J, G3516B, SPF343 G3508J G3516E, PMG3516 G3508B, G3520C, 3512BHD, 3516BHD, 3512CHD, G3516H, G3520, 3512H

    engine - generator set
    3512C, 3516C, 3512B, 3512, 3508C, TH48-E70 3516B, TH48-E80 3508B, CX48-P2300 3516, G3516E, G3512E, PM3508 G3516, 3516E, G3520C, 3508, G3520E, G3512, G3520B, G3516H, G3520H, G3516B, PMG3516 PM3512 G3516C, PM3516, G3508, XQC1200 PP3516 XQC1600

    wheel-type loader
    994D, 992G, 994F, 994

    engine - industrial
    3512B, 3516C, 3512, G3512E, G3516, 3512C, G3512, 3508, G3520J G3508, 3516B, SPS343 G3516C, 3508B, 3516, 3508C, G3520B, G3512B, G3512H, SPT343 SPF343C G3516J, G3516B, SPF343 G3508J G3516E, PMG3516 G3508B, G3520C, 3512BHD, 3516BHD, 3512CHD, G3516H, G3520, 3512H

    track type tractors
    D11R, D11N

    expanded mining products
    MD6540C

    off-highway truck
    793D, 776C, 785C, 785D, 785B, 777, 793C, 776D, 777D, 777C, 797B, 789D, 789, 785, 793B, 789C, 777B

    oem solutions
    CAT WDS

    track-type tractor
    D11R, D11N

    wheel dozer
    854G

    petroleum products
    3512C, 3516C, 3512B, 3512, 3508C, TH48-E70 3516B, TH48-E80 3508B, CX48-P2300 3516, G3516E, G3512E, PM3508 G3516, 3516E, G3520C, 3508, G3520E, G3512, G3520B, G3516H, G3520H, G3516B, PMG3516 PM3512 G3516C, PM3516, G3508, XQC1200 PP3516 XQC1600

    off highway trucks
    797, 784C, 785C, 777D, 789D, 776D, 789B, 777DLRC, 789DXQ, 785DOEM

    wheel loaders
    994H

    excavator
    5130B, 5230B