149-6032: BEARING-MAIN
+ / - Hover over image to Zoom
Other Views

    149-6032: BEARING-MAIN

    Part Number: 149-6032
    Brand: Cat
    Retrieving Price.....

    Main Bearing

    Description:

    • Main Bearings provide a conformable surface for the crankshaft to rotate in the engine block

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (mm): 77.62
    • Length (mm): 182.4
    • Width (mm): 180.64
    exc
    5230B, 5130, 5230, 5130B

    meng
    3516B, 3508B, 3512, 3516, 3516C, 3512B, 3512C, 3508C, G3512E, 3508

    petr
    3512, 3512C, 3508C, 3512B, 3516C, CX48-P2300 3516, TH48-E80 3508B, TH48-E70 3516B

    ttt
    D11N, D11R

    ieng
    G3508B, G3516J, G3516, G3516C, 3516C, 3516, G3516B, 3508B, 3508, 3516B, 3512B, 3512, G3520J 3512C, G3520B, 3508C, G3512, PMG3516 G3516E, G3508, G3512B, SPS343 G3512E, G3512H, SPT343 SPF343 SPF343C

    wtt
    854G

    emp
    MD6540C

    oht
    793C, 785D, 776C, 785C, 784C, 776D, 785B, 777, 777C, 797B, 777D, 789D, 785, 789C, 777B, 797, 793D, 789, 789B, 793B

    epg
    G3520C, G3516B, 3512, 3516B, 3508B, G3516C, PM3512 G3516, 3516C, XQC1200 G3520B, G3512, G3520E, G3512H, 3512B, G3508, 3512C, 3508, 3516, G3516E

    wtl
    992G, 994D, 994F, 994H, 994