149-6034: Bearing-Main
+ / - Hover over image to Zoom
Other Views

    149-6034: Bearing-Main

    Part Number: 149-6034
    Brand: Cat
    Retrieving Price.....

    Main Bearing

    Description:

    • Main Bearings provide a conformable surface for the crankshaft to rotate in the engine block

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 10.4
    • Length (in): 9.7
    3500
    G3508, 3512C, 3512B, 3516B, 3516C, 3516, 3512, G3520C, G3512, 3508B, G3516, 3516BHD, 3512BHD, 3512CHD

    engine - generator set
    3508C, 3512B, 3512C, 3508B, TH48-E80 3512, 3516, CX48-P2300 3516B, 3516C, TH48-E70 G3516, G3520E, 3508, G3520H, G3520C, XQC1200 G3516C, G3516H, G3520B, G3516B, PM3512 G3512, XQC1600, 3516E, G3512H, G3508, PM3516, G3512E, PMG3516 G3516E, PP3516 PM3508

    wheel-type loader
    992G, 994F, 994D, 994

    engine - industrial
    3512C, G3512B, G3516, 3512B, 3516B, 3516C, G3512, 3516, G3516J, G3516B, G3508, G3520B, SPF343C PMG3516 3508B, 3512, 3508, G3520J SPS343 SPT343 G3516C, G3508B, G3512E, SPF343 3508C, G3512H, G3516E

    track type tractors
    D11N, D11R

    expanded mining products
    MD6540C

    off-highway truck
    789D, 785B, 793C, 776D, 777C, 785C, 777D, 776C, 777B, 785D, 797B, 789C, 793B, 785, 784C, 789, 797, 789B, 793D, 777, 777DLRC

    oem solutions
    CAT WDS

    track-type tractor
    D11N, D11R

    wheel dozer
    854G

    petroleum products
    3508C, 3512B, 3512C, 3508B, TH48-E80 3512, 3516, CX48-P2300 3516B, 3516C, TH48-E70 G3516, G3520E, 3508, G3520H, G3520C, XQC1200 G3516C, G3516H, G3520B, G3516B, PM3512 G3512, XQC1600, 3516E, G3512H, G3508, PM3516, G3512E, PMG3516 G3516E, PP3516 PM3508

    off highway trucks
    789D, 785B, 793C, 776D, 777C, 785C, 777D, 776C, 777B, 785D, 797B, 789C, 793B, 785, 784C, 789, 797, 789B, 793D, 777, 777DLRC

    wheel loaders
    994H