149-6035: BEARING-MAIN
+ / - Hover over image to Zoom
Other Views

    149-6035: BEARING-MAIN

    Part Number: 149-6035
    Brand: Cat
    Retrieving Price.....

    Main Bearing

    Description:

    • Main Bearings provide a conformable surface for the crankshaft to rotate in the engine block

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.06
    • Length (in): 7.18
    3500
    SPT343 3516, G3516, 3512B, 3508, 3508C, 3512, SPF343 3516C, 3508B, G3520B, G3512B, 3516B, 3512C, G3516C, PMG3516 SPS343 G3512, G3516B, G3520J G3516E, G3516J, G3508, G3512E, SPF343C G3508B, G3512H, G3520C, 3516BHD, 3512BHD, 3512CHD

    engine - generator set
    G3516E, 3512C, 3516C, 3516, 3516B, G3520C, PM3508 XQC1200 3516E, G3516H, G3508, G3516, 3512B, 3508B, G3516C, 3508, G3512, 3512, G3520B, G3516B, G3520E, XQC1600, G3520H, PM3512 G3512H, G3512E, PMG3516 PM3516, PP3516 3508C

    wheel-type loader
    992G, 994D, 994, 994F

    engine - industrial
    SPT343 3516, G3516, 3512B, 3508, 3508C, 3512, SPF343 3516C, 3508B, G3520B, G3512B, 3516B, 3512C, G3516C, PMG3516 SPS343 G3512, G3516B, G3520J G3516E, G3516J, G3508, G3512E, SPF343C G3508B, G3512H, G3520C, 3516BHD, 3512BHD, 3512CHD

    track type tractors
    D11N, D11R

    expanded mining products
    MD6540C

    off-highway truck
    776C, 777D, 793C, 785C, 797B, 789, 789D, 777C, 785D, 785B, 777, 776D, 777B, 785, 797, 793B, 793D, 789C

    oem solutions
    CAT WDS

    track-type tractor
    D11N, D11R

    wheel dozer
    854G

    petroleum products
    3512C, 3508C, 3512B, 3516C, 3508B, 3516B, TH48-E80 3512, CX48-P2300 TH48-E70 3516

    off highway trucks
    789B, 776D, 784C, 785C, 777DLRC

    wheel loaders
    994H

    excavator
    5130B