149-7108: ROLLER GP-SF
+ / - Hover over image to Zoom
Other Views

    149-7108: ROLLER GP-SF

    Part Number: 149-7108
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 10.79
    • Flange Diameter (mm): 274
    • Flange Type: Single Flange
    • Track Pitch (in): 10.25
    • Track Pitch (mm): 260.4
    • Tread Diameter (in): 9.06
    • Tread Diameter (mm): 230
    excavator
    365B, 365B L